HPG-Right Angle
The HPG Harmonic Planetary® gearhead delivers High-Torque and High-Accuracy in a compact Right Angle design. The gearhead incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. A large Cross Roller bearing serves as the output flange and can directly support large loads with high moment stiffness. HPG Right Angle planetary gears are available with a flange output, smooth output shaft or a shaft with a key and tapped center hole.
- Right Angle configuration
 - Available in 3 Frame Sizes
 - Peak Torque: 150Nm to 2,200Nm
 - Ratios: 5:1 to 50:1
 - High Efficiency
 - Backlash <3 arc-min
 - High load capacity Cross Roller output bearing
 - Quick Connect® coupling for easy mounting of any motor
 - Available with flange output, output shaft without key or shaft with key and center tapped hole
 
Learn More...
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed | 
| Compare Products | Nm | Nm | Nm | rpm | 
Loading...
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed | 
| Compare Products | Nm | Nm | Nm | rpm | |
| Sort | 
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                    
                    
                    
                    
                    
                    
            
| Selections | 
                                 
                                    to
                                 
                                 |     
                                
                            
                                 
                                    to
                                 
                                 |     
                            
                                 
                                    to
                                 
                                 |     
                            
                                 
                                    to
                                 
                                 |     
                            
                                 
                                    to
                                 
                                 |     
                                
                                
                                
                                
                                
                                
                                
                                
                
| Select All Select None | |||||
| HPG-32A-5-RA3 | 05 | 120 | 150 | 200 | 6,000 | 
| HPG-32A-11-RA3 | 11 | 160 | 330 | 440 | 6,000 | 
| HPG-32A-15-RA3 | 15 | 170 | 300 | 600 | 6,000 | 
| HPG-32A-21-RA3 | 21 | 190 | 300 | 650 | 6,000 | 
| HPG-32A-33-RA3 | 33 | 200 | 330 | 650 | 6,000 | 
| HPG-32A-45-RA3 | 45 | 240 | 300 | 650 | 6,000 | 
| HPG-50A-5-RA3 | 05 | 150 | 150 | 200 | 4,500 | 
| HPG-50A-5-RA5 | 05 | 290 | 400 | 500 | 4,500 | 
| HPG-50A-11-RA3 | 11 | 330 | 330 | 440 | 4,500 | 
| HPG-50A-11-RA5 | 11 | 340 | 880 | 1,100 | 4,500 | 
| HPG-50A-15-RA3 | 15 | 400 | 450 | 600 | 4,500 | 
| HPG-50A-15-RA5 | 15 | 400 | 1,200 | 1,500 | 4,500 | 
| HPG-50A-21-RA3 | 21 | 450 | 630 | 840 | 4,500 | 
| HPG-50A-21-RA5 | 21 | 450 | 1,150 | 2,100 | 4,500 | 
| HPG-50A-33-RA3 | 33 | 470 | 990 | 1,320 | 4,500 | 
| HPG-50A-33-RA5 | 33 | 470 | 1,140 | 2,180 | 4,500 | 
| HPG-50A-45-RA3 | 45 | 560 | 1,140 | 1,800 | 4,500 | 
| HPG-50A-45-RA5 | 45 | 560 | 1,140 | 2,180 | 4,500 | 
| HPG-65A-5-RA5 | 05 | 400 | 400 | 500 | 3,000 | 
| HPG-65A-12-RA5 | 12 | 960 | 960 | 1,200 | 3,000 | 
| HPG-65A-15-RA5 | 15 | 1,200 | 1,200 | 1,500 | 3,000 | 
| HPG-65A-20-RA5 | 20 | 1,370 | 1,600 | 2,000 | 3,000 | 
| HPG-65A-25-RA5 | 25 | 1,470 | 2,000 | 2,500 | 3,000 | 
| HPG-65A-40-RA5 | 40 | 1,320 | 1,900 | 4,000 | 3,000 | 
| HPG-65A-50-RA5 | 50 | 1,650 | 2,200 | 4,500 | 3,000 |