HPF Hollow Shaft Gear Unit
The HPF Harmonic Planetary® gear unit delivers High-Torque and High-Accuracy with a Hollow Shaft design. The gearhead incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. An extra-large Cross Roller bearing serves as the output flange and can directly support large loads with exceptionally high moment stiffness. The large coaxial hollow shaft allows cables, shafts, ball screws or lasers to pass directly through the axis of rotation.
- Hollow Shaft: 25mm to 32mm
 - Available in 2 Frame Sizes
 - Peak Torque: 100Nm to 200Nm
 - Ratio: 11:1
 - Backlash <3 arc-min
 - Extra-large Cross Roller output bearing
 
Learn More...
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Max. Input Speed | 
| Compare Products | rpm | 
Loading...
| Ordering Code | Ratio | Max. Input Speed | 
| Compare Products | rpm | |
| Sort | 
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                    
                    
                    
                    
                    
                    
            
| Selections | 
                                 
                                    to
                                 
                                 |     
                                
                            
                                 
                                    to
                                 
                                 |     
                                
                                
                                
                                
                                
                                
                                
                                
                
| Select All Select None | ||
| HPF-25A-11-F0U1 | 11 | 5,600 | 
| HPF-32A-11-F0U1 | 11 | 4,800 |