HPN Value Series
HPN Harmonic Planetary® value series is now available in a right angle configuration. HPN provides a low cost solution without the need to compromise on quality or performance. The HPN Series features helical gears for High –Torque, quiet performance and long life. Backlash of <6 arc minutes (for single stage) is maintained for the life of the gear. Large radial ball bearings support the output shaft for high load capacity. HPN Harmonic Planetary® gears are available with a smooth output shaft or a shaft with a key and tapped center hole. The HPN gearheads are available with short lead times and are designed to couple to any servo motor with our Quick Connect® mounting system. This new value series of planetary gears carry the reputation for quality and reliability for which Harmonic Drive® products are known throughout the world.
- Spiral bevel right angle gear set with planetary output
 - Helical Gearing
 - Available in 5 Frame Sizes
 - Peak torque: 9Nm to 752Nm
 - Ratios, 3:1 to 50:1
 - High Efficiency
 - Backlash <6 arc-min (single stage) ,<9 arc-min (two stage)
 - Grease lubricated for life
 - Competitive price levels with short lead times
 - Shaft output available with key and center tapped hole or with center tapped hole